Product Classification  
Product Type   Bolt kit
   
General Specifications  
Application   Outdoor
Includes   Back straps   |   Nuts   |   V-bolts   |   Washers
Package Quantity   2
   
Mechanical Specifications  
Color   Silver
Material Type   Galvanized steel   |   Stainless steel
   
Dimensions  
Compatible 60° Angle   66.04 mm   |   2.60 in
Compatible 90° Angle   50.80 mm   |   2.00 in
Compatible Diameter, maximum   76.2 mm   |   3.0 in
Net Weight   0.9 kg   |   2.0 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel