DB5004S-MTD

Fiberglass Outrigger Assembly for 3 in (76.2 mm) OD round members. This can be used on large side-mounted omni antennas. It is 123" (3.1m) long and attachable to the tower legs via one set of included DB375 clamps.

General Specifications  
Application   Outdoor
Includes   Brackets   |   Clamps   |   Hardware   |   Sway brace
Package Quantity   2
   
Mechanical Specifications  
Color   Silver
Material Type   Galvanized steel
   
Dimensions  
Compatible Diameter, maximum   76.2 mm   |   3.0 in
Compatible Diameter, minimum   33.0 mm   |   1.3 in
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel