Product Classification  
Product Type   Strut kit
   
General Specifications  
Diameter, nominal   4.6 m | 15 ft
Includes   Hardware   |   Strut
Material Type   Galvanized steel
   
Mechanical Specifications  
Aligning Function   Adjustable
Mounting Pipe Length   9.00 ft
   
Packed Dimensions  
Gross Weight   26.0 kg   |   57.3 lb
Height   71.1 mm   |   2.8 in
Length   2870.2 mm   |   113.0 in
Volume   1471.2 in³
Width   119.4 mm   |   4.7 in
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel