Product Classification  
Product Type   Tripod mount
   
Dimensions  
Height   1574.8 mm   |   62.0 in
Length   3.0 m   |   10.0 ft
Pipe Outer Diameter   60.3 mm   |   2.4 in
Weight   15.9 kg   |   35.0 lb
Width   1574.8 mm   |   62.0 in
   
Environmental Specifications  
Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
   
General Specifications  
Mounting   Non-penetrating
Includes   Mount
Material Type   Aluminum
Package Quantity   1
Pipe Length   3200.4 mm   |   126.0 in
Pipe, quantity   1
   
Outline Drawing  
Click on image below to enlarge.
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel