Product Classification  
Product Type   Non-penetrating roof frame
   
Dimensions  
Face Width   3.2 m   |   10.5 ft
Height   1828.8 mm   |   72.0 in
Length   2.5 m   |   8.3 ft
Pipe Outer Diameter   60.3 mm   |   2.4 in
Width   3200.4 mm   |   126.0 in
Weight   191.0 kg   |   421.1 lb
   
Environmental Specifications  
Wind Rating 85 mph (BWS) at 100 ft AGL using Exposure C per UBC
Wind Rating Test Method   TIA/EIA-222
   
General Specifications  
Mounting   Non-penetrating
Pipe Length   1828.8 mm   |   72.0 in
Pipe, quantity   3
Includes   Rubber mats, with or without pipe mounts
Material Type   Hot dip galvanized steel
Note   Four 120 in x 8 in panel antennas per sector
Package Quantity   1
   
Outline Drawing  
Click on image below to enlarge.
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Included Parts

MT-651
Plain End Pipe, 2-3/8 in OD x 72 in

RF-N10-B
Non-Penetrating Roof Frame, 10 ft face, pipe not included
Add Cancel