Product Classification  
Product Type   J-bolt
   
Dimensions  
Height   76.2 mm   |   3.0 in
Length   203.2 mm   |   8.0 in
Weight   0.1 kg   |   0.3 lb
Width   25.4 mm   |   1.0 in
   
General Specifications  
Material Type   Hot dip galvanized steel
Includes   J-bolts   |   Nuts   |   Washers
Package Quantity   1
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Included Parts

GWF-03
Galvanized Flat Washer, 3/8 in

GWL-03
Galvanized Lock Washer, 3/8 in

GN-03
Galvanized Hex Nut, 3/8 in
Add Cancel