BB-S20-14

Welded Pipe-to-Pipe Clamp, heavy duty, joins two 2-3/8 in to 5 in OD round members

Product Classification  
Product Type   Clamp set
   
Dimensions  
Height   50.8 mm   |   2.0 in
Length   355.6 mm   |   14.0 in
Mounting Diameter, maximum   127.0 mm   |   5.0 in
Mounting Diameter, minimum   60.3 mm   |   2.4 in
Weight   12.3 kg   |   27.0 lb
Width   203.2 mm   |   8.0 in
   
General Specifications  
Includes   Clamp halves   |   Threaded rod
Material Type   Hot dip galvanized steel
Mounting   Pipe-to-pipe
Package Quantity   2
Tower Taper   Non-tapered
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel