Product Classification  
Product Type   Ladder kit
   
Dimensions  
Height   76.2 mm   |   3.0 in
Length   6096.0 mm   |   240.0 in
Weight   52.9 kg   |   116.6 lb
Width   762.0 mm   |   30.0 in
   
General Specifications  
Cable Runs, quantity   9
Includes   Attachment kits   |   Ladder   |   Splice plates
Material Type   Hot dip galvanized steel
Mounting   Round and angle legs
Package Quantity   1
   
Outline Drawing  
Click on image below to enlarge.
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Included Parts

HK-CL-U
Universal Cable Ladder Hardware Kit for 1 in to 4-1/2 in round or angle members
Add Cancel