Product Classification  
Product Type   Support bracket
   
Dimensions  
Height   127.0 mm   |   5.0 in
Length   152.4 mm   |   6.0 in
Weight   1.4 kg   |   3.1 lb
Width   228.6 mm   |   9.0 in
   
General Specifications  
Cable Runs, quantity   7
Hole Size   3/4 in   |   7/16 in
Hole, quantity   7
Includes   Brackets
Material Type   Hot dip galvanized steel
Mounting   Cluster support
Package Quantity   1
   
Outline Drawing  
Click on image below to enlarge.
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel