Product Classification  
Product Type   Stand-off mount
   
Dimensions  
Height   50.8 mm   |   2.0 in
Length   177.8 mm   |   7.0 in
Mounting Diameter, maximum   88.9 mm   |   3 1/2 in
Mounting Diameter, minimum   38.1 mm   |   1 1/2 in
Weight   10.4 kg   |   23.0 lb
Width   457.2 mm   |   18.0 in
   
General Specifications  
Includes   Clamp assembly
Material Type   Hot dip galvanized steel
Mounting   Round member, 38.1–88.9 mm (1-1/2 in to 3-1/2 in) OD
Package Quantity   2
   
Outline Drawing