JS-S100

Pipe-to-Pipe Adapter, adapts 2-3/8 in to 4 in OD pipe to 4 in to 9 in OD pipe

Product Classification  
Product Type   Adapter
   
Dimensions  
Height   50.8 mm   |   2.0 in
Length   406.4 mm   |   16.0 in
Mounting Diameter 2, maximum   228.6 mm   |   9.0 in
Mounting Diameter 2, minimum   101.6 mm   |   4.0 in
Mounting Diameter, maximum   101.6 mm   |   4.0 in
Mounting Diameter, minimum   60.3 mm   |   2.4 in
Weight   14.5 kg   |   32.0 lb
Width   304.8 mm   |   12.0 in
   
General Specifications  
Includes   Clamp halves   |   Threaded rod
Material Type   Hot dip galvanized steel
Mounting   Pipe-to-pipe
Package Quantity   2
Tower Taper   Non-tapered
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel