Product Classification  
Product Type   Stand-off mount
   
Dimensions  
Height   1778.0 mm   |   70.0 in
Length   304.8 mm   |   12.0 in
Weight   19.0 kg   |   41.9 lb
Width   76.2 mm   |   3.0 in
   
Environmental Specifications  
Wind Rating 120 mph (BWS) at 150 ft AGL
Wind Rating Test Method   TIA/EIA-222
   
General Specifications  
Stand-off Distance   304.8 mm   |   12.0 in
Includes   Stand-off
Material Type   Hot dip galvanized steel
Note   One 72 in x 8 in panel antenna per sector
Package Quantity   1
   
Outline Drawing