EX-P1060

Ex-Press® Expansion/Compression Coaxial Cable Mounting Band; For patents, see www.cs-pat.com.

Product Classification  
Product Type   Mounting band
   
Dimensions  
Height   76.2 mm   |   3.0 in
Length   1524.0 mm   |   60.0 in
Weight   2.8 kg   |   6.2 lb
Width   1524.0 mm   |   60.0 in
   
General Specifications  
Hole Size   3/4 in   |   7/16 in
Hole, quantity   12
Includes   Bands   |   Brackets   |   Hardware
Material Type   Aluminum   |   Hot dip galvanized steel
Mounting   Access tube, 914.4–1524 mm (36–60 in)   |   Polygon monopole, 254–1524 mm (10–60 in)   |   Round monopole, 254–1524 mm (10–60 in)
Package Quantity   1
   
Outline Drawing