Product Classification  
Product Type   Trapeze kit
   
Dimensions  
Width   355.6 mm   |   14.0 in
Height   50.8 mm   |   2.0 in
Length   152.4 mm   |   6.0 in
Weight   1.8 kg   |   4.0 lb
   
General Specifications  
Application   Waveguide bridge kit, 12 in
Cable Runs, quantity   7
Hole Size   3/4 in   |   7/16 in
Hole, quantity   7
Includes   Hardware   |   Threaded rod   |   Z-bracket
Material Type   Hot dip galvanized steel
Mounting   Waveguide bridge channel
Package Quantity   1
Rungs, quantity   1
   
Outline Drawing  
Click on image below to enlarge.
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Included Parts

ZB-H4
Horizontal Z-bracket, 11 in, for seven coaxial cable runs
Add Cancel