Product Classification  
Product Type   Equipment platform system
   
Dimensions  
Length   1828.8 mm   |   72.0 in
Width   3657.6 mm   |   144.0 in
Height   685.8 mm   |   27.0 in
Weight   705.0 kg   |   1554.3 lb
   
Environmental Specifications  
Load Capacity   Up to 10,000 lb (4536 kg) loading
   
General Specifications  
Includes   Frame   |   Grating   |   Hardware   |   Legs
Legs, quantity   6
Material Type   Hot dip galvanized steel
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
Assembly Drawing

Add Cancel