MC-MNT-TOP-2

Small Cell mounting kit with shroud. Capability of mounting round antenna types on the top of a pole. For installations of 12 inch canister small cell antennas on top of poles with diameter from 160 to 216mm (6.3” to 8.5”)

General Specifications  
Application   Outdoor
Includes   Brackets   |   Hardware
Package Quantity   1
   
Mechanical Specifications  
Color   Silver
Material Type   Galvanized steel
   
Dimensions  
Compatible Diameter, maximum   215.9 mm   |   8.5 in
Compatible Diameter, minimum   160.0 mm   |   6.3 in
Net Weight   12.0 kg   |   26.5 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel