Product Classification  
Product Type   Equipment platform system
   
Dimensions  
Length   1219.2 mm   |   48.0 in
Width   4876.8 mm   |   192.0 in
Height   152.4 mm   |   6.0 in
Weight   317.5 kg   |   700.0 lb
   
Environmental Specifications  
Load Capacity   Up to 5,500 lb (2495 kg) loading
   
General Specifications  
Includes   Frame   |   Grating   |   Hardware
Legs, quantity   0
Material Type   Hot dip galvanized steel
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
Assembly Drawing

Add Cancel