alert

This product will be discontinued on: March 27, 2020

For other alternatives, please contact us for more information.

T-095-S4

Adjustable Tilt Pipe Mounting Kit for 2.0"-4.5" (50-115mm) OD round members for panel antennas. Includes 2 clamp sets.

General Specifications  
Application   Outdoor
Includes   Brackets   |   Hardware
Package Quantity   1
   
Mechanical Specifications  
Color   Silver
Material Type   Galvanized steel   |   Stainless steel
Mechanical Tilt   0°–10°
   
Dimensions  
Antenna-to-Pipe Distance   19.0 mm   |   0.7 in
Bracket-to-Bracket Distance   1425.0 mm   |   56.1 in
Compatible Diameter, maximum   115.0 mm   |   4.5 in
Compatible Diameter, minimum   50.0 mm   |   2.0 in
Compatible Length, maximum   2150.0 mm   |   84.6 in
Compatible Length, minimum   1600.0 mm   |   63.0 in
Net Weight   2.1 kg   |   4.6 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel