Product Classification  
Product Type   Co-location platform
   
Dimensions  
Face Width   3.8 m   |   12.5 ft
Height   101.6 mm   |   4.0 in
Length   60.5 mm   |   2.4 in
Weight   215.5 kg   |   475.1 lb
Width   3810.0 mm   |   150.0 in
   
General Specifications  
Includes   Corner clips   |   Crossover angles   |   Hardware   |   Pipe
Material Type   Hot dip galvanized steel
Mounting   Four sector monopole platform, 12 ft 6 in face
Package Quantity   1
Platform Width   3810.0 mm   |   150.0 in
Sectors, quantity   4

Product Information

Environment Health and Safety

Assembly Drawing

Add Cancel