Product Classification  
Product Type   Co-location platform
   
Dimensions  
Face Width   2.4 m   |   8.0 ft
Height   101.6 mm   |   4.0 in
Length   60.5 mm   |   2.4 in
Weight   82.0 kg   |   180.8 lb
Width   2438.4 mm   |   96.0 in
   
General Specifications  
Includes   Corner clips   |   Crossover angles   |   Hardware   |   Pipe
Material Type   Hot dip galvanized steel
Mounting   Three sector monopole platform, 8 ft face
Package Quantity   1
Platform Width   2438.4 mm   |   96.0 in
Sectors, quantity   3

Product Information

Environment Health and Safety

Assembly Drawing

Add Cancel