Product Classification  
Product Type   Equipment platform system
   
Dimensions  
Length   3657.6 mm   |   144.0 in
Width   3657.6 mm   |   144.0 in
Height   152.4 mm   |   6.0 in
Weight   805.2 kg   |   1775.2 lb
   
Environmental Specifications  
Load Capacity   Up to 5,500 lb (2495 kg) loading
   
General Specifications  
Includes   Frame   |   Grating   |   Hardware
Legs, quantity   0
Material Type   Hot dip galvanized steel