Product Classification  
Product Type   Equipment platform system
   
Dimensions  
Length   4267.2 mm   |   168.0 in
Width   5486.4 mm   |   216.0 in
Height   685.8 mm   |   27.0 in
Weight   1542.3 kg   |   3400.2 lb
   
Environmental Specifications  
Load Capacity   Up to 5,500 lb (2495 kg) loading
   
General Specifications  
Includes   Frame   |   Grating   |   Hardware   |   Legs
Legs, quantity   14
Material Type   Hot dip galvanized steel