alert
Obsolete
Replaced By:
EQ-P0406-B
Equipment Platform, 4 ft x 6 ft, base only
For other alternatives, please contact us for more information.

LD-EP0406

Light Duty Equipment Platform, 4 ft x 6 ft, with six light duty legs

Product Classification  
Product Type   Equipment platform system
   
Dimensions  
Length   1219.2 mm   |   48.0 in
Width   1828.8 mm   |   72.0 in
Height   508.0 mm   |   20.0 in
Weight   124.8 kg   |   275.1 lb
   
General Specifications  
Includes   Frame   |   Grating   |   Hardware   |   Legs
Legs, quantity   6
Material Type   Hot dip galvanized steel
Note   Contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative   |   Equipment platforms in additional sizes available.