Product Classification  
Product Type   Strut kit
   
General Specifications  
Diameter, nominal   1.0 m | 3 ft
Includes   Bracket   |   Clamp assembly   |   Hardware   |   Strut
Material Type   Galvanized steel
   
Mechanical Specifications  
Aligning Function   Fixed
Mounting Pipe Length   1550.00 mm
   
Packed Dimensions  
Gross Weight   5.0 kg   |   11.0 lb
Height   4.8 cm   |   1.9 in
Length   170.0 cm   |   66.9 in
Volume   3916.8 cc
Width   4.8 cm   |   1.9 in
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel