MD-CS-10R

Tower Face Mounted Microwave Antenna Channel Support Kit, 120 in, includes pipe

Product Classification  
Product Type   Microwave strut support
   
Dimensions  
Length   203.2 mm   |   8.0 in
Width   3048.0 mm   |   120.0 in
Height   152.4 mm   |   6.0 in
Mounting Diameter, maximum   203.2 mm   |   8.0 in
Pipe Outer Diameter   88.9 mm   |   3.5 in
Weight   86.2 kg   |   190.0 lb
   
Environmental Specifications  
Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
   
General Specifications  
Includes   Attachment hardware   |   Clamps   |   Pipes
Material Type   Hot dip galvanized steel
Mounting   Straight or tapered legs up to 203.2 mm (8 in) OD
Package Quantity   1
Pipe Length   3048.0 mm   |   120.0 in
Pipe, quantity   1
Tower Taper   Non-tapered   |   Tapered
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
Assembly Drawing

Add Cancel