Product Classification  
Product Type   Support bracket
   
Dimensions  
Height   76.2 mm   |   3.0 in
Length   744.2 mm   |   29.3 in
Weight   7.1 kg   |   15.7 lb
Width   348.0 mm   |   13.7 in
   
General Specifications  
Cable Runs, quantity   24
Hole Size   3/4 in   |   7/16 in
Hole, quantity   24
Material Type   Hot dip galvanized steel
Package Quantity   1
   
Outline Drawing  
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel