MC-CP12S-12-96

3-Sector Monopole Co-location Platform Kit, 10 in to 30 in OD, 12 ft 6 in face, includes twelve 96 in pipes

Product Classification  
Product Type   Monopole platform kit
   
Dimensions  
Face Width   3.8 m   |   12.5 ft
Mounting Diameter, maximum   762.0 mm   |   30.0 in
Mounting Diameter, minimum   254.0 mm   |   10.0 in
Pipe Outer Diameter   60.3 mm   |   2.4 in
Height   2438.4 mm   |   96.0 in
Weight   801.5 kg   |   1767.0 lb
Width   3810.0 mm   |   150.0 in
   
Environmental Specifications  
Man Rating 250 lb vertical man load at 15 mph (BWS)
Wind Rating 120 mph (BWS) at 100 ft AGL   |   140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC
Wind Rating Test Method   TIA/EIA-222
   
General Specifications  
Pipe Length   2438.4 mm   |   96.0 in
Pipe, quantity   12
Includes   Plain end pipes (12)   |   Platform   |   Rail   |   Ring mount
Material Type   Hot dip galvanized steel
Mounting   Monopole, 254–762 mm (10–30 in) OD
Package Quantity   1
Sectors, quantity   3

Product Information

Environment Health and Safety

Assembly Drawing

Add Cancel