Product Classification  
Product Type   Support arms for ring mount
   
Dimensions  
Height   457.2 mm   |   18.0 in
Length   304.8 mm   |   12.0 in
Pipe Outer Diameter   114.3 mm   |   4.5 in
Weight   22.7 kg   |   50.0 lb
Width   254.0 mm   |   10.0 in
   
Environmental Specifications  
Man Rating 250 lb vertical man load at 15 mph (BWS)
Wind Rating 120 mph (BWS) at 150 ft AGL   |   140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC
Wind Rating Criteria   Four 72 in x 8 in panel antennas per sector
Wind Rating Test Method   TIA/EIA-222-G
   
General Specifications  
Includes   Hardware   |   Stand-off arms
Material Type   Hot dip galvanized steel
Mounting   Ring mount
Package Quantity   1
Pipe Length   457.2 mm   |   18.0 in
Pipe, quantity   1
Stand-off Distance   304.8 mm   |   12.0 in
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
Assembly Drawing

Add Cancel