PAM

Universal Pipe-to-Angle Mount Kit for mounting 2in to 3.5in OD pipe to 90 degree angles 2in to 4in. HW incl for 2-3/8in pipe. (Pipe not incl)

Product Classification  
Product Type   Mounting kit
   
Dimensions  
Mounting Diameter, maximum   101.6 mm   |   4.0 in
Mounting Diameter, minimum   50.8 mm   |   2.0 in
Pipe Outer Diameter   1.9 in   |   3.5 in
Weight   6.2 kg   |   13.6 lb
   
General Specifications  
Includes   Angle brackets   |   Attachment hardware
Material Type   Hot dip galvanized steel
Package Quantity   2
Pipe, quantity   0
   
Outline Drawing  
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel