PG-RMBH12

PIM-guard Round Member Cable Support Bracket for Block Hangers - Two 3/8" stainless steel threaded rods for up to 12 hangers. Install with torque wrench set at 10 to 15 ft-lb to meet carrier PIM requirements.

Product Classification  
Brand   PIM-guard
Product Type   Support bracket
   
Dimensions  
Height   38.1 mm   |   1.5 in
Length   304.8 mm   |   12.0 in
Weight   2.6 kg   |   5.8 lb
Width   139.7 mm   |   5.5 in
   
General Specifications  
Cable Runs, quantity   12
Includes   Attachment hardware   |   Clamps   |   Threaded rod
Material Type   Hot dip galvanized steel   |   Stainless steel
Mounting   Pipe, 60.3–88.9 mm (2-3/8 in to 3-1/2 in) OD