CV5889-000   |   TENIO-B6-TRAY-S12

TENIO™ Splice Tray for small closures (B6 size) for up to 12 heat shrink splice protectors (SMOUV 45 mm)

  • Splice sub-assemblies consists of a wraparound groove plate holding the included splice organizer trays
  • Groove plates are designed with slots for routing fiber to and from the organizer trays
  • Loop-back facility allowing for single circuit uncut looped fiber storage on the splice tray
  • Compliant with most splice types and independent of any optical fiber construction
Product Classification  
Product Type   Fiber splice tray
Product Series   TENIO
Regional Availability   EMEA   |   Latin America
   
General Specifications  
Color   Gray
Package, quantity   12
Packaging Type   Bag   |   Carton
Splice Protector Diameter, maximum   5.00 mm   |   0.20 in
Splice Protector Diameter, minimum   3.50 mm   |   0.14 in
Splice Protector Length, maximum   45.00 mm   |   1.77 in
Splice Protector Length, minimum   35.00 mm   |   1.38 in
Splice Tray Chip Type   Heat shrink
Splice Tray Included, quantity   1
Splices per Tray, quantity   12
   
Dimensions  
Weight   0.10 kg   |   0.22 lb
   
Mechanical Specifications  
Material Type   PBT   |   PET
Minimum Bend Radius, standard   30.00 mm   |   1.18 in
   
Environmental Specifications  
Environmental Space   Outdoor
Storage Temperature   -40 ºC to +70 ºC (-40 ºF to +158 ºF)
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo

Product Information

Environment Health and Safety

Building Information Modeling (BIM) Objects

Visio Stencil

Add Cancel