760240238   |   FIST-SOSA2-2SP-S

FIST™ Splice/patch Sub-assembly kit with 2 trays, each for holding up to 2 fiber adapters and 8 splice protectors

  • Splice sub-assemblies consists of a wraparound groove plate holding the included splice organizer trays
  • Groove plates are designed with slots for routing fiber to and from the organizer trays
Product Classification  
Product Type   Fiber splice/patch tray
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
General Specifications  
Application   For use with FIST MK2 organizers
Color   Gray
Fiber Storage Length, maximum   800 mm for mixed 250/900 μm fibers
Fiber Storage Length, minimum   650.00 mm   |   25.59 in
Package, quantity   1
Packaging Type   Bag
Splice Protector Diameter, maximum   2.80 mm   |   0.11 in
Splice Protector Diameter, minimum   2.80 mm   |   0.11 in
Splice Protector Length, maximum   45.00 mm   |   1.77 in
Splice Protector Length, minimum   45.00 mm   |   1.77 in
Splice Tray Chip Type   Heat shrink
Splice Tray Construction   MS (Mass splicing for up to 8 primary/secundary coated fibers)   |   SP (Single patch for up 2 SC or 4 LC adapters
Splice Tray Included, quantity   2
Splices per Tray, note   8 splices (250/900µm) per tray
Splices per Tray, quantity   8
   
Dimensions  
Depth   12.00 mm   |   0.47 in
Height   152.00 mm   |   5.98 in
Weight   0.10 kg   |   0.22 lb
Width   105.00 mm   |   4.13 in
   
Mechanical Specifications  
Material Type   PBT   |   PET
Minimum Bend Radius, standard   15.00 mm   |   0.59 in
   
Environmental Specifications  
Environmental Space   Indoor   |   Outdoor
Relative Humidity   93%, non-condensing
Storage Temperature   -40 ºC to +70 ºC (-40 ºF to +158 ºF)
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel