MCG21HD-12M-9-96

G21HD High Capacity 3-Sector Monopole Frame, 12.5 ft 2.88 in OD face pipes, includes nine 96 in pipes; For patents, see www.cs-pat.com.

Product Classification  
Product Type   High capacity monopole sector frame
   
Dimensions  
Face Width   3.8 m   |   12.5 ft
Mounting Diameter, maximum   1270.0 mm   |   50.0 in
Mounting Diameter, minimum   381.0 mm   |   15.0 in
Pipe Outer Diameter   60.3 mm   |   2.4 in
Height   2438.4 mm   |   96.0 in
Weight   603.3 kg   |   1330.0 lb
Width   3810.0 mm   |   150.0 in
   
Environmental Specifications  
Man Rating 500 lb vertical man load at 15 mph (BWS)
Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
Wind Rating Test Method   TIA/EIA-222
   
General Specifications  
Pipe Length   2438.4 mm   |   96.0 in
Pipe, quantity   9
Includes   Pipe mounts   |   Plain end pipes (9)   |   Ring mounts (2)   |   Sector frames (3)   |   Stiff arm
Material Type   Hot dip galvanized steel
Mounting   Monopole, 381–1270 mm (15–50 in) OD
Package Quantity   1
Sectors, quantity   3
Stand-off Distance   1125.2 mm   |   44.3 in
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel