Fiber Optic Pigtail, Single fiber white color, Singlemode, SC/APC to Stub, 0.9 mm diameter, 1.5 m
Features and Benefits
- Semi-tight cable stripping performance: 2 meter in steps of min. 30cm (in one operation). Applied force to remove each section is 10 N.
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Fiber pigtail, jacketed |
Product Series | OCP |
General Specifications
Connector A, quantity | 1 |
Color, boot A | Green |
Color, connector A | Green |
Interface, Connector A | SC/APC |
Interface, Connector B | Unterminated |
Jacket Color | White |
Total Fibers, quantity | 1 |
Dimensions
Cord Length | 1.5 m | 4.921 ft |
Diameter Over Jacket | 0.9 mm | 0.035 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A1 |
Environmental Specifications
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | EMEA |
Product Type | Fiber pigtail, jacketed |
Product Series | OCP |
General Specifications
Connector A, quantity | 1 |
Color, boot A | Green |
Color, connector A | Green |
Interface, Connector A | SC/APC |
Interface, Connector B | Unterminated |
Jacket Color | White |
Total Fibers, quantity | 1 |
Dimensions
Cord Length | 1.5 m | 4.921 ft |
Diameter Over Jacket | 0.9 mm | 0.035 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A1 |
Environmental Specifications
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Warranty
Installation Instruction
Product Compliance Documentation
Warranty
Other Ways to Browse