Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Fiber Optic Pigtail, Multi-fiber, Singlemode, 12 fibers, LC/UPC to Stub, yellow, 3 m
Regional Availability | Latin America | North America |
Product Type | Fiber pigtail, multi-fiber |
Product Series | FPM |
Connector A, quantity | 12 |
Color, boot A | Blue |
Color, connector A | Blue |
Construction Type | Stranded |
Interface, Connector A | LC/UPC |
Jacket Color | Yellow |
Total Fibers, quantity | 12 |
Cord Length | 3 m | 9.843 ft |
Fiber Mode | Singlemode |
Fiber Type | OS2 |
Environmental Space | Plenum |
Packaging quantity | 1 |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Regional Availability | Latin America | North America |
Product Type | Fiber pigtail, multi-fiber |
Product Series | FPM |
Connector A, quantity | 12 |
Color, boot A | Blue |
Color, connector A | Blue |
Construction Type | Stranded |
Interface, Connector A | LC/UPC |
Jacket Color | Yellow |
Total Fibers, quantity | 12 |
Cord Length | 3 m | 9.843 ft |
Fiber Mode | Singlemode |
Fiber Type | OS2 |
Environmental Space | Plenum |
Packaging quantity | 1 |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |