Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760245276 | BUDI-FM-TS248-US00

Base Product: BUDI-FM

  • Available in:
  • North America

BUDI Fiber Optic Wall Mount Enclosure for Splice/Patch, 48 SC/APC adapters

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability North America
Portfolio CommScope®
Product Type Fiber wall box
Product Brand BUDI
Product Series BUDI-FM
Country Specific for United States
Warranty For more information, please consult our Product Warranty guidelines

General Specifications

Functionality Patching | Splicing
Adapter Ports, quantity 48
Adapters, quantity 48
Color Gray
Interface SC/APC
Mounting Wall mount
Patching Capacity, maximum 48
Pigtails Included, quantity 48

Dimensions

Height 480 mm | 18.898 in
Height, with cover 550 mm | 21.654 in
Width 360 mm | 14.173 in
Depth 175 mm | 6.890 in

Material Specifications

Material Type PC/ABS

Environmental Specifications

Environmental Space Indoor/Outdoor
Flammability Rating UL 94 V-0
UV Resistance UV stabilized

Packaging and Weights

Packaging quantity 1
Packaging Type Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Regional Availability North America
Portfolio CommScope®
Product Type Fiber wall box
Product Brand BUDI
Product Series BUDI-FM
Country Specific for United States
Warranty For more information, please consult our Product Warranty guidelines

General Specifications

Functionality Patching | Splicing
Adapter Ports, quantity 48
Adapters, quantity 48
Color Gray
Interface SC/APC
Mounting Wall mount
Patching Capacity, maximum 48
Pigtails Included, quantity 48

Dimensions

Height 480 mm | 18.898 in
Height, with cover 550 mm | 21.654 in
Width 360 mm | 14.173 in
Depth 175 mm | 6.890 in

Material Specifications

Material Type PC/ABS

Environmental Specifications

Environmental Space Indoor/Outdoor
Flammability Rating UL 94 V-0
UV Resistance UV stabilized

Packaging and Weights

Packaging quantity 1
Packaging Type Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted