Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
BUDI™ Fiber Optic Wall Mount Enclosure for Splice/Patch, 72 SC/APC adapters
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Fiber wall box |
| Product Brand | BUDI™ |
| Product Series | BUDI-FM |
| Customer Restricted to | AT&T |
| Country Specific for | United States |
| Warranty | For more information, please consult our Product Warranty guidelines |
| Functionality | Patching | Splicing |
| Adapter Ports, quantity | 72 |
| Adapters, quantity | 72 |
| Color | Gray |
| Interface | SC/APC |
| Mounting | Wall mount |
| Patching Capacity, maximum | 72 |
| Pigtails Included, quantity | 72 |
| Height | 480 mm | 18.898 in |
| Height, with cover | 550 mm | 21.654 in |
| Width | 360 mm | 14.173 in |
| Depth | 175 mm | 6.89 in |
| Material Type | PC/ABS |
| Environmental Space | Indoor/Outdoor |
| Flammability Rating | UL 94 V-0 |
| UV Resistance | UV stabilized |
| Packaging quantity | 1 |
| Packaging Type | Carton |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Fiber wall box |
| Product Brand | BUDI™ |
| Product Series | BUDI-FM |
| Customer Restricted to | AT&T |
| Country Specific for | United States |
| Warranty | For more information, please consult our Product Warranty guidelines |
| Functionality | Patching | Splicing |
| Adapter Ports, quantity | 72 |
| Adapters, quantity | 72 |
| Color | Gray |
| Interface | SC/APC |
| Mounting | Wall mount |
| Patching Capacity, maximum | 72 |
| Pigtails Included, quantity | 72 |
| Height | 480 mm | 18.898 in |
| Height, with cover | 550 mm | 21.654 in |
| Width | 360 mm | 14.173 in |
| Depth | 175 mm | 6.89 in |
| Material Type | PC/ABS |
| Environmental Space | Indoor/Outdoor |
| Flammability Rating | UL 94 V-0 |
| UV Resistance | UV stabilized |
| Packaging quantity | 1 |
| Packaging Type | Carton |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |