CS1388-000 | BUDI-S-SEAL-4x10
- Available in:
 - EMEA
 
BUDI™ Fiber Optic Wrap around Cable Sealing Kit for up to 4 cables with a max cable diameter of 10mm
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | EMEA | 
| Product Type | Seal | 
| Product Brand | BUDI™ | 
| Product Series | BUDI-S | 
General Specifications
| Application | For holding up to 4 cables with 10mm cable diameter | 
Port Configuration
| Click on image to enlarge. | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                CHINA-ROHS
                                                                     | 
                                                            Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | EMEA | 
| Product Type | Seal | 
| Product Brand | BUDI™ | 
| Product Series | BUDI-S | 
General Specifications
| Application | For holding up to 4 cables with 10mm cable diameter | 
Port Configuration
| Click on image to enlarge. | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                        CHINA-ROHS
                                                                             | 
                                                                    Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Building Information Modeling (BIM) Objects
Ordering Guide
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Ordering Guide
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                            
                                                                                    
                            
                            
                            
                            
                            
                            
                            
                            
                            
                            
                            