BUDI™ Fiber Optic Wall mount Enclosure, empty for holding FIST Splice Trays, without lock
Features and Benefits
- Compact, wall mountable fiber enclosures for indoor and outdoor use
- Specifically designed for fast FTTH deployment and easy customer connection
- Available with splicing (FIST) and/or patching and/or splitter combinations
- Multiple and modular wrap around cable port sealing options
Specifications
Product classification
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber wall box |
| Product Brand | BUDI™ |
| Product Series | BUDI-M |
General Specifications
| Functionality | Splicing |
| Access | Front |
| Enclosure Color | Gray |
| Front Cover Type | Snap-on cover |
| Interface | Splicing only |
| Mounting | Wall |
| Splicing Capacity, maximum | 216 |
Dimensions
| Height | 480 mm | 18.898 in |
| Height, with cover | 550 mm | 21.654 in |
| Width | 360 mm | 14.173 in |
| Depth | 175 mm | 6.89 in |
Dimension Drawing
| Click on image to enlarge. |
Material Specifications
| Enclosure Material Type | LSZH thermoplastic |
Environmental Specifications
| Environmental Space | Indoor/Outdoor |
| Qualification Standards | IEC 60529, IP54 | IEC 61753-1, category G |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber wall box |
| Product Brand | BUDI™ |
| Product Series | BUDI-M |
General Specifications
| Functionality | Splicing |
| Access | Front |
| Enclosure Color | Gray |
| Front Cover Type | Snap-on cover |
| Interface | Splicing only |
| Mounting | Wall |
| Splicing Capacity, maximum | 216 |
Dimensions
| Height | 480 mm | 18.898 in |
| Height, with cover | 550 mm | 21.654 in |
| Width | 360 mm | 14.173 in |
| Depth | 175 mm | 6.89 in |
Dimension Drawing
| Click on image to enlarge. |
Material Specifications
| Enclosure Material Type | LSZH thermoplastic |
Environmental Specifications
| Environmental Space | Indoor/Outdoor |
| Qualification Standards | IEC 60529, IP54 | IEC 61753-1, category G |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Ordering Guide
Product Specification
Product Sustainability
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Ordering Guide
Product Compliance Documentation
Product Specification
Product Sustainability
Visio Stencil
Warranty
Other Ways to Browse
