CZ3748-000 | BUDI-M-APACK-12-L1-A
- Available in:
- EMEA
BUDI™ Fiber Optic Adapter Pack, 6 duplex LC/UPC adapters, blue, 12 terminations on two sliding parts
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Fiber adapter pack |
| Product Brand | BUDI™ |
| Product Series | BUDI-M |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Product Type | Fiber adapter pack |
| Product Brand | BUDI™ |
| Product Series | BUDI-M |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
