CZ3754-000 | BUDI-M-APACK-12-L2-P
- Available in:
- EMEA
BUDI™ Fiber Optic Adapter Pack, 6 duplex LC/APC adapters, green, with pigtails, 12 terminations on two sliding parts
Specifications
Product classification
Regional Availability | EMEA |
Product Type | Fiber adapter pack |
Product Brand | BUDI™ |
Product Series | BUDI-M |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | EMEA |
Product Type | Fiber adapter pack |
Product Brand | BUDI™ |
Product Series | BUDI-M |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse