Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
BUDI™ Fiber Optic Wall mount Enclosure with 96 SC/APC adapters
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber wall box |
Product Brand | BUDI™ |
Product Series | BUDI-M |
Functionality | Patching | Splicing |
Access | Front |
Enclosure Color | Gray |
Front Cover Type | Snap-on cover |
Interface | SC/APC |
Mounting | Wall |
Port, quantity | 96 |
Height | 480 mm | 18.898 in |
Height, with cover | 550 mm | 21.654 in |
Width | 360 mm | 14.173 in |
Depth | 175 mm | 6.89 in |
Click on image to enlarge. |
Enclosure Material Type | LSZH thermoplastic |
Environmental Space | Indoor/Outdoor |
Qualification Standards | IEC 60529, IP54 | IEC 61753-1, category G |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber wall box |
Product Brand | BUDI™ |
Product Series | BUDI-M |
Functionality | Patching | Splicing |
Access | Front |
Enclosure Color | Gray |
Front Cover Type | Snap-on cover |
Interface | SC/APC |
Mounting | Wall |
Port, quantity | 96 |
Height | 480 mm | 18.898 in |
Height, with cover | 550 mm | 21.654 in |
Width | 360 mm | 14.173 in |
Depth | 175 mm | 6.89 in |
Enclosure Material Type | LSZH thermoplastic |
Environmental Space | Indoor/Outdoor |
Qualification Standards | IEC 60529, IP54 | IEC 61753-1, category G |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Click on image to enlarge. |
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |