BUDI™ Fiber Optic Wall mount Enclosure, 16 SC/UPC adapters, single element FIST splice trays for 16 SMOUV splices
Features and Benefits
- Compact, wall mountable fiber enclosures for indoor and outdoor use
- Specifically designed for fast FTTH deployment and easy customer connection
- Available with splicing (FIST) and/or patching and/or splitter combinations
- Multiple and modular wrap around cable port sealing options
Specifications
Product classification
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber wall box |
| Product Brand | BUDI™ |
| Product Series | BUDI-1S |
General Specifications
| Functionality | Patching | Splicing |
| Access | Front |
| Enclosure Color | Gray |
| Front Cover Type | Snap-on cover |
| Interface | SC/UPC |
| Mounting | Wall |
| Port, quantity | 16 |
| Splice Tray Construction | SE (Single element) |
| Splicing Capacity, maximum | 16 |
Dimensions
| Height | 340 mm | 13.386 in |
| Height, with cover | 420 mm | 16.535 in |
| Width | 240 mm | 9.449 in |
| Depth | 120 mm | 4.724 in |
Dimension Drawing
| Click on image to enlarge. |
Material Specifications
| Enclosure Material Type | LSZH thermoplastic |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Environmental Space | Indoor/Outdoor |
| Qualification Standards | IEC 60529, IP54 | IEC 61753-1, category G |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber wall box |
| Product Brand | BUDI™ |
| Product Series | BUDI-1S |
General Specifications
| Functionality | Patching | Splicing |
| Access | Front |
| Enclosure Color | Gray |
| Front Cover Type | Snap-on cover |
| Interface | SC/UPC |
| Mounting | Wall |
| Port, quantity | 16 |
| Splice Tray Construction | SE (Single element) |
| Splicing Capacity, maximum | 16 |
Dimensions
| Height | 340 mm | 13.386 in |
| Height, with cover | 420 mm | 16.535 in |
| Width | 240 mm | 9.449 in |
| Depth | 120 mm | 4.724 in |
Dimension Drawing
| Click on image to enlarge. |
Material Specifications
| Enclosure Material Type | LSZH thermoplastic |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Environmental Space | Indoor/Outdoor |
| Qualification Standards | IEC 60529, IP54 | IEC 61753-1, category G |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Ordering Guide
Product Specification
Product Sustainability
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Ordering Guide
Product Compliance Documentation
Product Specification
Product Sustainability
Visio Stencil
Warranty
Other Ways to Browse
