Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
FACT® Sealed Wall mountable Rack, to mount 28E FACT chassis, ports: 672 SC/1344 LC splice: 2016 single splices / 4032 ribbon splices
Features and Benefits
The FACT®-WR is a compact, sealed wall-mountable rack featuring a unique physical fiber management system. Designed for use in Datacenter Entrance rooms, exchanges, head-ends, or customer premises, it is ideal fiber entrance rooms and vault applications where outdoor cables are spliced to indoor cables. It also serves as a small Optical Distribution Frame (ODF) for limited fiber counts.
As the successor to the FIST®-WR2 wall rack, the FACT-WR is fully compatible with CommScope’s advanced FACT® chassis portfolio.
As a Splice Rack it can hold 2016 single fiber splices or 4032 fiber ribbon splices, as a small ODF it can hold 672 SC or 1344 LC ports.
This Rack has the features to mount the FACT® chassis without screws, tools or backplates and has integrated 19" styles to mount other panels as MFPS.
It is a compact metal housing with a single lockable door, dust and splash-proof construction IP55.
The sealed port plates, 2 blanks and 2 plates with different knock-out ports, are included as the drums, cable plate and some glands (2x PG29, 2x PG21, 4x PG16)
The mounting brackets that can be placed on the top/bottom or on the sides are also included
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Fiber entrance cabinet |
| Product Brand | FACT® |
| Product Series | FACT |
General Specifications
| Access | Front |
| Cable Entry Location | Bottom | Top |
| Cable Exit Location | Bottom | Top |
| Color | Putty white |
| Mounting | Wall |
| Splice Drawers, quantity | FACT 28E |
| Splice Tray Capacity, quantity | 48 (S04) -72 (S12) -144 (Ribbon) x28 Elements |
| Splicing Capacity, maximum | 1608 splices with S04 trays, 2016 splices with S12 trays, 4032 fiber splices with ribbon trays |
Dimensions
| Height | 1000 mm | 39.37 in |
| Width | 840 mm | 33.071 in |
| Depth | 330 mm | 12.992 in |
Material Specifications
| Finish | Powder-coated, textured |
| Material Type | Galvanised and powder-coated steel |
Environmental Specifications
| Environmental Space | Indoor/Outdoor |
Packaging and Weights
| Included | cable fixation bracket and tie wraps | Lock | Wall mounting kit |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Product Type | Fiber entrance cabinet |
| Product Brand | FACT® |
| Product Series | FACT |
General Specifications
| Access | Front |
| Cable Entry Location | Bottom | Top |
| Cable Exit Location | Bottom | Top |
| Color | Putty white |
| Mounting | Wall |
| Splice Drawers, quantity | FACT 28E |
| Splice Tray Capacity, quantity | 48 (S04) -72 (S12) -144 (Ribbon) x28 Elements |
| Splicing Capacity, maximum | 1608 splices with S04 trays, 2016 splices with S12 trays, 4032 fiber splices with ribbon trays |
Dimensions
| Height | 1000 mm | 39.37 in |
| Width | 840 mm | 33.071 in |
| Depth | 330 mm | 12.992 in |
Material Specifications
| Finish | Powder-coated, textured |
| Material Type | Galvanised and powder-coated steel |
Environmental Specifications
| Environmental Space | Indoor/Outdoor |
Packaging and Weights
| Included | cable fixation bracket and tie wraps | Lock | Wall mounting kit |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Video
FACT-WR installation demo
FACT-WR installation demo
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Video
FACT-WR installation demo
FACT-WR installation demo
Warranty
Other Ways to Browse
