Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Fiber Optic Splice Tray Kit, stackable, 24-fiber capacity for ANT splice protectors
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber splice tray |
| Product Series | AGILE |
| Application | Used in AGILE panels and enclosures |
| Color | Light gray |
| Splice Tray Chip Type | ANT |
| Splicing Capacity, maximum | 24 |
| Height | 17.6 mm | 0.693 in |
| Width | 220 mm | 8.661 in |
| Depth | 118.4 mm | 4.661 in |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber splice tray |
| Product Series | AGILE |
| Application | Used in AGILE panels and enclosures |
| Color | Light gray |
| Splice Tray Chip Type | ANT |
| Splicing Capacity, maximum | 24 |
| Height | 17.6 mm | 0.693 in |
| Width | 220 mm | 8.661 in |
| Depth | 118.4 mm | 4.661 in |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |