760249997 | EPX-1U-PNL-ENC
Base Product: EPX-PANELS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
EPX 1U sliding panel, accepts (3) LGX/PNL style splice cassettes, modules or panels, providing up to 36 duplex LC ports
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch panel | Fiber patch/splice panel |
| Product Series | EPX |
General Specifications
| Application | Accepts three LGX/1000 footprint panels/cassettes | Accepts three PNL-type adapter panels or ReadyPATCH® modules |
| Color | Black |
| Intelligence Type | Not iPatch® ready |
| Interface, front | Unloaded |
| Module/Adapter Pack Slots, quantity | 3 |
| Rack Type | EIA 19 in |
| Rack Units | 1 |
| Shelf Movement | Sliding |
| Total Fibers, quantity | 72 |
| Total Ports, quantity | 0 |
Dimensions
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
| Depth | 412.75 mm | 16.25 in |
Environmental Specifications
| Safety Standard | CSA 22.2 | UL 1863 |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 3.588 kg | 7.91 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch panel | Fiber patch/splice panel |
| Product Series | EPX |
General Specifications
| Application | Accepts three LGX/1000 footprint panels/cassettes | Accepts three PNL-type adapter panels or ReadyPATCH® modules |
| Color | Black |
| Intelligence Type | Not iPatch® ready |
| Interface, front | Unloaded |
| Module/Adapter Pack Slots, quantity | 3 |
| Rack Type | EIA 19 in |
| Rack Units | 1 |
| Shelf Movement | Sliding |
| Total Fibers, quantity | 72 |
| Total Ports, quantity | 0 |
Dimensions
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
| Depth | 412.75 mm | 16.25 in |
Environmental Specifications
| Safety Standard | CSA 22.2 | UL 1863 |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 3.588 kg | 7.91 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
User Manual
Visio Stencil
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
User Manual
Visio Stencil
Warranty
Other Ways to Browse
