760251051 | EPX-4U-PNL-ENC-FX
Base Product: EPX-PANELS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
EPX 4U fixed panel, accepts (12) LGX/PNL style splice cassettes, modules or panels, providing up to 144 duplex LC ports
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch panel | Fiber patch/splice panel |
Product Series | EPX |
General Specifications
Application | Accepts twelve LGX/1000 footprint panels/cassettes | Accepts twelve PNL-type adapter panels or ReadyPATCH® modules |
Color | Black |
Intelligence Type | Not iPatch® ready |
Interface, front | Unloaded |
Module/Adapter Pack Slots, quantity | 12 |
Rack Type | EIA 19 in |
Rack Units | 4 |
Shelf Movement | Fixed |
Total Fibers, quantity | 288 |
Total Ports, quantity | 0 |
Dimensions
Height | 177.8 mm | 7 in |
Width | 482.6 mm | 19 in |
Depth | 412.75 mm | 16.25 in |
Environmental Specifications
Safety Standard | CSA 22.2 | UL 1863 |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 6.749 kg | 14.88 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch panel | Fiber patch/splice panel |
Product Series | EPX |
General Specifications
Application | Accepts twelve LGX/1000 footprint panels/cassettes | Accepts twelve PNL-type adapter panels or ReadyPATCH® modules |
Color | Black |
Intelligence Type | Not iPatch® ready |
Interface, front | Unloaded |
Module/Adapter Pack Slots, quantity | 12 |
Rack Type | EIA 19 in |
Rack Units | 4 |
Shelf Movement | Fixed |
Total Fibers, quantity | 288 |
Total Ports, quantity | 0 |
Dimensions
Height | 177.8 mm | 7 in |
Width | 482.6 mm | 19 in |
Depth | 412.75 mm | 16.25 in |
Environmental Specifications
Safety Standard | CSA 22.2 | UL 1863 |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 6.749 kg | 14.88 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
User Manual
Visio Stencil
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
User Manual
Visio Stencil
Warranty
Other Ways to Browse