Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
MFPS Fiber Optic panel, 1RU, 48 fibers/RU, splice/patch, SMOUV/front patch cords orientation to the right, 48 LC/UPC, grade C
Features and Benefits
- Compatible with most common cable types: loose tube, central core, slotted core
- Suitable for cabinets and POP locations
- Various available panel heights to support termination counts from 12 to 288
- Simple wrap-around design for easy fiber routing
- Supports path cord diameters of 1.2 to 2.4mm (XD-series require the usage of 1.2mm patch cords)
Specifications
Product classification
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber patch/splice panel |
| Product Series | MFPS |
General Specifications
| Functionality | Patching | Splicing |
| Cable Exit Location | Rear | Side |
| Color | Gray |
| Door Type, front | Compression latch | Hinged |
| Growth Configuration | Fully loaded |
| Interface, front | LC/UPC |
| Patch Cord Entry Location | Front, right side |
| Patch Cord Routing | Right sided |
| Pigtail Assembly Type | Color-coded, 900 µm |
| Pigtails Included, quantity | 48 |
| Rack Type | EIA 19 in | ETSI 600 mm |
| Rack Units | 1 |
| Shelf Movement | Hinged |
| Splicing Type | Heat shrink, single fiber fusion |
| Total Ports, quantity | 48 |
| Transmission Standards | ETSI EN 300 019-1-3 | IEC 61300-3-34 |
Dimensions
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
| Depth | 279.91 mm | 11.02 in |
Port Configuration
| Click on image to enlarge. |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Finish | Powder coated |
| Material Type | Ethylene-propylene (EP) | Polyethylene terephthalate (PET) |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A1 |
| Performance Grade | Standard C grade |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -20 °C to +85 °C (-4 °F to +176 °F) |
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Included | Mounting hardware | One cable termination kit |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber patch/splice panel |
| Product Series | MFPS |
General Specifications
| Functionality | Patching | Splicing |
| Cable Exit Location | Rear | Side |
| Color | Gray |
| Door Type, front | Compression latch | Hinged |
| Growth Configuration | Fully loaded |
| Interface, front | LC/UPC |
| Patch Cord Entry Location | Front, right side |
| Patch Cord Routing | Right sided |
| Pigtail Assembly Type | Color-coded, 900 µm |
| Pigtails Included, quantity | 48 |
| Rack Type | EIA 19 in | ETSI 600 mm |
| Rack Units | 1 |
| Shelf Movement | Hinged |
| Splicing Type | Heat shrink, single fiber fusion |
| Total Ports, quantity | 48 |
| Transmission Standards | ETSI EN 300 019-1-3 | IEC 61300-3-34 |
Dimensions
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
| Depth | 279.91 mm | 11.02 in |
Port Configuration
| Click on image to enlarge. |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Finish | Powder coated |
| Material Type | Ethylene-propylene (EP) | Polyethylene terephthalate (PET) |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A1 |
| Performance Grade | Standard C grade |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -20 °C to +85 °C (-4 °F to +176 °F) |
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Included | Mounting hardware | One cable termination kit |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
