760252361 | PPL-AP-8-LC-OM5
Base Product: PROPEL-ADAPTER-PACKS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Propel pass-through adapter pack, multimode OM5, 4 duplex LC ports
Features and Benefits
- Can be installed and removed from front or rear of panel
- QR code provides easy access to product documentation
- 8f, 12f, 16f or 24f sizes are interchangeable within Propel panels or blades
- This component requires 2 of the 12 lanes on the Propel Panel blade
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber adapter pack |
Product Brand | Propel |
Product Series | PPL |
General Specifications
Adapter Color | Lime green |
Interface | LC/UPC |
Interface Feature | Dust caps | Internal shutters |
Total Ports, quantity | 4 |
Dimensions
Height | 11 mm | 0.433 in |
Width | 65 mm | 2.559 in |
Depth | 170 mm | 6.693 in |
Optical Specifications
Fiber Mode | Multimode |
Environmental Specifications
Safety Standard | c-UL-us |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber adapter pack |
Product Brand | Propel |
Product Series | PPL |
General Specifications
Adapter Color | Lime green |
Interface | LC/UPC |
Interface Feature | Dust caps | Internal shutters |
Total Ports, quantity | 4 |
Dimensions
Height | 11 mm | 0.433 in |
Width | 65 mm | 2.559 in |
Depth | 170 mm | 6.693 in |
Optical Specifications
Fiber Mode | Multimode |
Environmental Specifications
Safety Standard | c-UL-us |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
User Manual
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
User Manual
Visio Stencil
Warranty
Other Ways to Browse