Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760254227
Base Product: PROPEL-COLOR-COLLARS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Propel Color Collar - Violet, 25 pack
Features and Benefits
Propel Color Collars snap onto the front pull rod to easily identify different networks within a building or data center
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Color Cap |
| Product Brand | Propel |
| Product Series | PPL |
General Specifications
| Color | Violet |
Material Specifications
| Material Type | Plastic |
Packaging and Weights
| Packaging quantity | 25 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Color Cap |
| Product Brand | Propel |
| Product Series | PPL |
General Specifications
| Color | Violet |
Material Specifications
| Material Type | Plastic |
Packaging and Weights
| Packaging quantity | 25 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
